Product RSEV-48TR-EX
Industrial Ethernet/PROFINET Cable
Connection Cable
Order number: 100004704- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- M8 male connector, angled
- M12 male, angled, 4-pin
- Cable length: 4.0 m

General data
| EAN | 4047101502985 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 284 g |
Technical Data
| Network protocol | Ethernet |
| Connector A | Male, M12 × 1, Angled, D-coded |
| Connector B | Male, M8 × 1, Angled |

