Product CABLE 5711-150M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: 6602455- Jacket material: PVC
- Jacket color: gray
- UL approval
- Cable length: 150 m

General data
| EAN | 4047101024036 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 18000 g |
Technical Data
| Application | Data |
| Number of Conductors | 4 |
| Core cross-section | 0.52 mm² |
| Network protocol | DeviceNet, CANopen |
| Cable diameter | Ø 8.38 mm |
| Cable length | 150.0 m |
| Cable jacket | PVC, Gray |
| Shielding | yes |
| Approvals | UL, CSA |

