Product  RKC-RKC5701-7M

Pressure Sensor

Differential Pressure: 0…2.5 bar

Order number: 100017530
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Pressure range 0…2.5 bar diff.
    • 18…33 V DC
    • NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
    • T-type
    • Process connection 1/4 inch NPT-18 female thread
    • Connector device, M12 × 1
#

General data

EAN 4047101535150
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 0 g

Technical Data

Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top