Product RKC-RKC5701-2M
Passive Actuator/Sensor Junction Box
8-Port Junction System
Order number: UX18594- M8 × 1 I/O slot with integral homerun cable
- Housing material: nylon
- Housing color: black
- Protection class: IEC: IP67
- RoHS compliant
- I/O slot (number of pins): 3-pin
- General purpose cable
- PVC jacket, black, shielded, 12 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 12 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
| EAN | 4047101657098 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1000 g |
Technical Data
| Application | Signal |
| Number of pins | 3 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Connector B | , Straight |
| Number of Pins | 14 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Cable diameter | Ø 6.73 mm |
| Cable length | 0.20 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 12 |
| Protection class | IP67, IP68, IP69, IP69K |
| Approvals | CE, UKCA, RoHS |

