Product  RSM43-2M

Power Supply Cable, PUR

Connection Cable

Order number: 6601636
    • Power cable: 4 × 1.5 mm2
    • Jacket material: PUR, color: gray
    • Jacket diameter: 7.5 mm
    • Suitable for drag chain use
    • Oil resistant and flame retardant
    • Halogen free
    • End open
    • 7/8" male, straight
#

General data

eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage

Technical Data

Application Power
Design Connection Cable
Connector A Male, 7/8″-16 UN, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 300 V
Current 12 A
Cable diameter Ø  7.5 mm
Cable jacket PUR, Gray
Number of Conductors 4
Protection class IP67
Special features Suitable for drag chain use

Select Country

Turck worldwide

to top