Product  RSM43-8M

Inductive Sensor

With Extended Switching Distance

Order number: 4635820
    • Rectangular, height 8 mm
    • Active face on top
    • Factor 1 for all metals
    • Increased switching distance
    • Protection class IP68
    • Resistant to magnetic fields
    • Auto-compensation protects against pre-damping
    • Flush mounted installation on up to 4 sides
    • DC 3-wire, 10…30 VDC
    • NC contact, PNP output
    • M8 x 1 male connector
#

General data

EAN 4047101158649
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 7 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top