Product  PKW4M-1-PSW4M/TRL

Photoelectric Sensor

Order number: 3076544

Alternative order number : 76544

    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488765446
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top