Product PSW4M-10/TRL
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 100016346- Flange with mounting element
- Blind hole hollow shaft, Ø 6.35 mm (plug-in depth max. 18.5 mm)
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 10…30 VDC
- SSI, gray
- M12 × 1 male connector, 8-pin
- 360° resolved in 13 bit (8192 positions)

General data
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

