Product  PSW4M-5/TRL

LED Spotlight

In the Plastic Housing

Order number: 3810661
    • For illuminating workstations, control cabinets or machines
    • Homogeneous lighting at close range
    • For PWM dimming, use capacitive button LC15T-127AP1RBGQP
    • Operating voltage 12…30 VDC
    • Protection classes IP67/IP69K
    • Light color: Daylight white
    • Color temperature: 5000 K (± 300 K)
    • High luminous flux: 300 lm
    • Low power consumption: 2.4 W
    • Pigtail M12 x 1, 0.15 m
    • LC15T-127AP1RBGQP capacitive button not included in delivery
#

General data

EAN 662488087616
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin US
Weight 90.71 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top