Product  PKG3M-5-PSG3M/TRL

Inductive Sensor

With Increased Switching Distance

Order number: 4602828
    • Threaded barrel, M8 x 1
    • Nickel-plated brass
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Changeover contact, PNP output
    • Cable connection
#

General data

EAN 4047101412321
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 98 g

Technical Data

Cable length 7.0 m
Cable jacket Gray

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top