Product PKG3M-2-PSG3M/TRL
Actuator and Sensor Cable
Extension Cable
Order number: UX18415- M12 female connector, straight, 4-pin
- 7/8" male connector, straight, 4-pin
- Instrumentation Tray Cable
- PVC jacket, yellow, 4 × 18 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- Flexlife and C-Track approved

General data
| EAN | 4047101499179 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 109 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, 7/8″-16 UN, Straight |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 6.73 mm |
| Cable length | 0.50 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 4 |
| Protection class | IP68, IP69K |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

