Product  RKC5T-10-RSC5T/TRL

Measuring Light Screen

Receiver

Order number: 3015158

Alternative order number : 15158

    • Male M12 × 1, 8-pin
    • Protection class IP65
    • Resolution 5 mm
    • Max. range 4 m
    • 2 × EZA-MBK-11 brackets included in delivery
    • Operating voltage 18…30 VDC
    • IO-Link communication and PNP switching output (standard via IO-Link splitter CSB-M1240M1280 included in scope of delivery) or analog output 0…10 V via splitter CSB-M1250M1280 (to be ordered separately)
    • Extension cable required between emitter and splitter, type DEE2R-8xxD
    • 2 × PNP switching output (SIO mode)
    • 2 × analog outputs 0…10 V (SIO mode)
#

General data

EAN 662488151584
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 90318020000
Country of origin MX
Weight 2998.24 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top