Product RKC5T-5-RSC5T/TRL
Safety Light Curtain
Receiver
Type 4, Resolution 30 mm, Scan Field Height 1350 mm, Range 12 m
Order number: 3812394- Resolution 30 mm
- Scan field height 1350 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2 redundant OSSD safety outputs
- 1 external device monitoring input
- 1 weak beam strength output
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
| EAN | 662488554453 |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 2732 g |
Data Sheets
| German | 1106 KB |
| English | 1106 KB |
| French | 1107 KB |
| Spanish | 1106 KB |
| Czech | 1107 KB |
| Dutch | 1106 KB |
| Romanian | 1107 KB |
| Polish | 1107 KB |
| Chinese | 1172 KB |
| Turkish | 1107 KB |
EC Declaration of Conformity
Manual
Product Flyer
Project Planning Software
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

