Product  WKC4.4T-2-RSC4.4T/TRL

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6632923
    • Female M12, straight, 5-pin
    • Stainless steel coupling nut/screw
    • Shield on coupling nut/screw
    • Jacket material: PUR
    • Jacket color: yellow
    • Grip color: yellow
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101485134
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 5
Connector body Plastic, TPU, Yellow
Coupling nut/screw Stainless Steel, V4A
Voltage 60 V
Current 4 A
Cable diameter Ø  5.7 mm
Cable length 5.0 m
Cable jacket PUR, Yellow
Number of Conductors 5
Protection class IP67, IP69K
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top