Product  RSC4.4T-5/TRL

LED Linear Light

In the Metal Housing

Order number: 3087765

Alternative order number : 87765

    • Cascadable
    • Light beam: 570mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488877651
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 561 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316
3809010
3091367
100000665
100036620
U-02620
3077105
3073899
6633014
3091692

Connectivity accessories

100002936

Select Country

Turck worldwide

to top