Product WKC4T-5-RSC4T/TRL
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900521- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, orange
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- M12 x 1 female, angled, stainless steel
- M12 male, angled, stainless steel
- Cable length 1 m

General data
| EAN | 4047101226195 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 127 g |
Technical Data
| Application | Data |
| Connector A | Male, M12 × 1, Angled |
| Number of pins | 4 |
| Connector body | Plastic, PUR, Black |
| Coupling nut/screw | 1.4404 |
| Connector B | Female, M12 × 1, Angled |
| Number of Pins | 4 |
| Connector body | Plastic, PUR, Black |
| Coupling nut/retaining screw | Stainless Steel, 1.4404 |
| Network protocol | FOUNDATION fieldbus |
| Voltage | 300 V |
| Cable diameter | Ø 8 mm |
| Cable length | 1.0 m |
| Cable jacket | PVC, Orange |
| Number of Conductors | 2 |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

