Product RKC4T-1-RSC4T/TRL
Safety Light Curtain
Passive Mirror Component
For 4-Beam Active Unit with 400-mm Beam Spacing
Order number: 3803240Alternative order number : 803240
- Passive reflector element
- Light beams: 4
- Resolution: 400 mm
- Requires active sender/receiver element SGSSA4-400Q8 or SGSMA4-400Q12
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022822 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 70099200000 |
| Country of origin | HU |
| Weight | 3774 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

