Product WSC4T-5/TRL
Ultrasonic Sensor
receiver
With Switching Output
Order number: 3038512Alternative order number : 38512
- Operating voltage: 10…30 VDC
- Switching output PNP, NO
- Blind zone: 0 cm
- Range: 60 cm

General data
| EAN | 662488385125 |
| eCl@ss-Code (V5.1.4): | 27272801 -/- Ultrasonic opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 154 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

