Product RSSD-RJ45S-4416-5M
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628657- 4-pin
- Jacket material: PVC
- Jacket color: blue
- Flame retardant
- Resistant to chemicals and oils
- Resistant to microbes and hydrolysis
- LABS-free
- Approval: cULus
- RoHS conform
- 4-pin
- Cable length: 500 m

General data
| EAN | 4047101322248 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 17270 g |
Technical Data
| Application | Signal |
| Number of pins | 4 |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.2 mm |
| Cable length | 500.0 m |
| Cable jacket | PVC, Blue |
| Number of Conductors | 4 |

