Product RJ45S-RJ45S-4416-2M
Industrial Ethernet/PROFINET Cable
Extension Cable
Order number: 6441613- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- RJ45 male connector, straight, 4-pin
- RJ45 male connector, straight, 4-pin
- Cable length: 2.0 m

General data
EAN | 4047101368161 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 136 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male, RJ45, Straight |
Number of pins | 4 |
Connector body | Plastic, TPU, Black |
Connector B | Male, RJ45, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, UL 94 |
Network protocol | Ethernet |
Voltage | 48 V |
Current | 1.5 A |
Cable diameter | Ø 6.5 mm |
Cable length | 2.0 m |
Cable jacket | PUR, Green |
Number of Conductors | 4 |
Protection class | IP20 |
Approvals | UL Listed |