Product RJ45S-RJ45S-4414-50M
Converter
Analog Voltage to IO-Link Converter
Order number: 3809838- Direct connection to an analog sensor due to compact design
- Operating voltage: 18…30 VDC
- Protection class: IP67
- Status LEDs for signal strength and signal loss
- Parameterizable via IO-Link
- Operating voltage: 18…30 VDC
- Input: analog, 0…10 V
- Output: IO-Link
- Converts the voltage signal into 16-bit process data

General data
| EAN | 662488080556 |
| Customs tariff number | 85176200000 |
| Country of origin | TW |
| Weight | 23.85 g |
Technical Data
| Approvals | CE, UKCA, cULus |

