Product RJ45S-RJ45S-4414-20M
Field-Wireable Connector
7/8″ Male Connector, Angled
Order number: 100048522- For use in DeviceNet and CANopen applications as well as for power supply
- Screw terminal connection
- 5-pin

General data
| EAN | 4047101646580 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Signal, Power |
| Connector A | Male, 7/8″-16 UN, Angled |
| Number of pins | 5 |
| Connector body | Plastic, PBT, Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Protection class | IP67 |

