Product BIM-UNT-AP6X/3GD
Safety Light Curtain
Emitter
Order number: 3088760Alternative order number : 88760
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1260 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 23 mm
- Operating voltage: 24 VDC
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488887605 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 4150 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65/IP67 |
Mounting accessories
|
T30AW3FF600 W/30 | 3033942 |
|
RSCV-RSCV-FBY48BU-25M/5D | 8900300 |
|
BI3U-EM08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602411 |
|
WKC4.4T-20/TXL | 6627095 |
|
PKW4M-0.6-PSW4M/TEL | 6625324 |
|
VBRS4.4-2PKW3M-0.6/0.6/TXL | 6630408 |
|
PKWS3M-10/TXL | 6627462 |
|
TL50HRGWALSQ | 3044717 |
|
PT200PSIG-1005-U1-H1143/X | 6836931 |
|
WLS15CWW0640DSQS | 3802064 |
|
K100PBLGYRQP | 3813074 |

