Product BIM-UNT-AP6X/S97/S1165
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3026834Alternative order number : 26834
- Male M12 × 1, 4-pin
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488268343 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 36 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 71.3 x 12.3 x 30.7 mm, Mini Beam |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
T30AW3FF600 W/30 | 3033942 |
|
RSCV-RSCV-FBY48BU-25M/5D | 8900300 |
|
BI3U-EM08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602411 |
|
WKC4.4T-20/TXL | 6627095 |
|
PKW4M-0.6-PSW4M/TEL | 6625324 |
|
VBRS4.4-2PKW3M-0.6/0.6/TXL | 6630408 |
|
PKWS3M-10/TXL | 6627462 |
|
TL50HRGWALSQ | 3044717 |
|
PT200PSIG-1005-U1-H1143/X | 6836931 |
|
WLS15CWW0640DSQS | 3802064 |
|
K100PBLGYRQP | 3813074 |

