Product BIM-UNT-AP6X-0.3-RS4/S1160
TX HMI/PLC Series
Plug-In Module
UMTS Modem (2G and 3G)
Order number: 100009535- Plug-in extension module for use with HMI/PLC of the TX700 series
- Supports GSM/GPRS/EDGE and UMTS/HSDPA/HSUPA mobile networks
- 2 digital inputs/2 digital outputs
- 4 LED indicators (module status and network status)
- Micro SIM slot
- With plug-in extension slot

General data
| EAN | 4047101513233 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | IT |
| Weight | 199 g |
Technical Data
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
Mounting accessories
|
T30AW3FF600 W/30 | 3033942 |
|
RSCV-RSCV-FBY48BU-25M/5D | 8900300 |
|
BI3U-EM08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602411 |
|
WKC4.4T-20/TXL | 6627095 |
|
PKW4M-0.6-PSW4M/TEL | 6625324 |
|
VBRS4.4-2PKW3M-0.6/0.6/TXL | 6630408 |
|
PKWS3M-10/TXL | 6627462 |
|
TL50HRGWALSQ | 3044717 |
|
PT200PSIG-1005-U1-H1143/X | 6836931 |
|
WLS15CWW0640DSQS | 3802064 |
|
K100PBLGYRQP | 3813074 |

