Product BIM-UNT-AP6X-0.3-RS4/S1139
Incremental Encoder
Industrial Line
Order number: 100010403- Flange with torque stop, Ø 50.8 mm
- Hollow shaft, Ø 3/8"
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 512 pulses per revolution

General data
| EAN | 4047101551747 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
T30AW3FF600 W/30 | 3033942 |
|
RSCV-RSCV-FBY48BU-25M/5D | 8900300 |
|
BI3U-EM08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602411 |
|
WKC4.4T-20/TXL | 6627095 |
|
PKW4M-0.6-PSW4M/TEL | 6625324 |
|
VBRS4.4-2PKW3M-0.6/0.6/TXL | 6630408 |
|
PKWS3M-10/TXL | 6627462 |
|
TL50HRGWALSQ | 3044717 |
|
PT200PSIG-1005-U1-H1143/X | 6836931 |
|
WLS15CWW0640DSQS | 3802064 |
|
K100PBLGYRQP | 3813074 |

