Product BIM-NST-AP6X
LED Signal Light
Tower Light
Order number: 3019241Alternative order number : 19241
- Plastic housing, gray
- Protection class IP67
- Protection against electromagnetic and high-frequency interference
- Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
General data
| EAN | 662488192419 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 295 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Grey |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
S30AW3FF200Q1 | 3033364 |
|
PT500PSIG-2005-IX-H1143/X | 100022576 |
|
NI4-Q12-AZ31X
Rectangular, plastic |
13102 |
|
TL5010KQ | 3804915 |

