Product BI5-G18K-RP6X-H1141
Accessories
External Passive UHF Antenna
Order number: 100028596- Passive far-field antenna, compatible with VESA 100 brackets

General data
| EAN | 4047101541038 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85291069000 |
| Country of origin | NZ |
| Weight | 284 g |
Technical Data
| Electrical connection | SMA |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -40…+65 °C |
| Protection class | IP67 |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

