Product BI2-K11-AP6X
Safety Technology
IO-Link Diagnostic Module
Order number: 3806412Alternative order number : 806412
- Diagnostic module for safety RFID switches
- 1 × diagnostic input
- 8 × PNP status outputs
- Provision of comprehensive diagnostic information
- Retrieval of diagnostic information via IO-Link or USB interface
- Only for RFID switches with in-series diagnostic (ISD) SI-RFDxxx

General data
| EAN | 662488049492 |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 195.04 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 19.2…30 VDC |
| Output function | Input/output programmable, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Screw terminals |
| Housing material | Glass fiber-reinforced polyamide, Black |
| Ambient temperature | 0…+60 °C |
| Protection class | IP20 |
Mounting accessories
|
INS.P.INTERFACE-IMX12_SG.21 | 100018208 |

