Product BI5-G18SK-AP6X
Valve connector A type
Adapter valve connector - M12 x 1 male
Order number: 6606583- 3-pin + PE
- Design according to the DIN EN 175301-803
- RoHS conform
- Protection classes IP67 / IP69K
- Without protective circuitry

General data
| EAN | 4047106164355 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 33 g |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

