Product NI6U-EG08-RP6X-V1131
Barcode Reader — Scanner
Order number: 3804427Alternative order number : 804427
- Camera-based barcode reader, 1D/2D codes
- WVGA resolution, 752 × 480
- 9-mm lens
- Integrated lighting, white
- Operating voltage 5…30 VDC
- Two PNP/NPN switching outputs, selectable via software
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP65

General data
| EAN | 662488032180 |
| Customs tariff number | 84719000000 |
| Country of origin | VN |
| Weight | 408.23 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 5…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | EtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422 |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 1.0 m |
| Housing material | Metal, AL |
| Ambient temperature | 0…+45 °C |
| Protection class | IP65 |
Mounting accessories
|
JRBS-40... (Ex nA/nL) | PTB 07 ATEX 2035 X |
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
PT16R-1001-U1-H1143 | 6836330 |

