Product NI4U-Q8SE-RP6X-V1131
LED Linear Light
In the Metal Housing
Order number: 3097823Alternative order number : 97823
- Cascadable via female M12 × 1, 4-pin
- Integrated screening
- ON/OFF switch
- Operating voltage: 12…30 VDC
- Color: White
- M12 x 1 connector

General data
| EAN | 662488978235 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 1890 g |
Technical Data
| Design | Rectangular |
| Construction size | 1166 x 32 x 46 mm, WLB32 |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
| Special features | Eye-Shield |
Connectivity accessories
|
TL50BLYAOS | 3805203 |

