Product NI6U-EGT08-AP6X-H1341
Safety Light Curtain
Receiver
Integrated Muting Function
Order number: 3084459Alternative order number : 84459
- Cable with male end M12 x 1, 8-pin, 300 mm
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1250 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488844592 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1606 g |
Technical Data
| Design | Rectangular |
| Construction size | 26 x 28 x 1248 mm, EZ-Screen LP |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Current output | 0…500 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
JRBS-40... (Ex nA/nL) | PTB 07 ATEX 2035 X |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

