Product NI6U-EG08-AP6X-H1341
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3011162Alternative order number : 11162
- Male M8 × 1, 3-pin
- Supply voltage 10-30 VDC
- Dark operation
- PNP

General data
| EAN | 662488111625 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 37 g |
Technical Data
| Design | Tube |
| Construction size | M12 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, dark operation, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
JRBS-40... (Ex nA/nL) | PTB 07 ATEX 2035 X |
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
RSC4.4T-15/TXL1075 | 6636415 |
|
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |

