Product NI3-EH6.5-AP6X-V1131
Vision System
Backlight
Order number: 3073288Alternative order number : 73288
- Protection class: IP40
- Color: infrared
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488732882 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 372 g |
Technical Data
| Design | Rectangular |
| Construction size | 110.4 x 92.6 x 25 mm, |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Low-carbon steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP40 |
Connectivity accessories
|
PT16R-1001-U1-H1143 | 6836330 |

