Product NI3-EH6.5K-AP6X
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3070289Alternative order number : 70289
- Cable, PVC, 2 m
- Protection class IP67
- LED, all-round visible
- Cut-off point adjusted via teach button
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488702892 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 118 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 49 mm, QS30 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer |

