Product  BI1-EG05K-AP6X

Inclinometer

With two Programmable Switching Points

Order number: 1534051
    • Rectangular, height 20 mm
    • Plastic, PC
    • Indication of operating voltage and switching state
    • Two programmable switching outputs
    • Switchpoints selectable in a range between 0° and 360°
    • DC 4-wire, 10…30 VDC
    • M12 x 1 male connector
#

General data

EAN 4047101232073
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 73 g

Technical Data

Design Rectangular
Construction size 60 x 30 x 20 mm, Q20L60
Mounting conditions Vertical
Operating voltage 10…30 VDC
Output function NO/NC, 2 × PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PC
Ambient temperature -30…+70 °C
Protection class IP68/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top