Product BI1-EG05-RP6X-V1331
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3033936Alternative order number : 33936
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488339364 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 639 g |
Technical Data
| Design | Tube |
| Construction size | M30 x 1.5 |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Encapsulated, Wash down |
Connectivity accessories
|
PT16R-1001-U1-H1143 | 6836330 |

