Product  BI8-M18E-VN6X-H1141

Accessories

Inlay

For Hollow Shaft Encoders

Order number: 1545465
    • Inlay for hollow shaft encoders Ø 38 mm
    • Insulating the encoder thermally and electrically
    • Reducing the diameter of the hollow shaft to Ø 25 mm
    • Material: plastic
    • Temperature range -40…+115 °C
#

General data

EAN 4047101366426
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 39269097900
Country of origin DE
Weight 40 g

Technical Data

Housing material Plastic

Mounting accessories

6635762
4602930
7030466
6606506

Connectivity accessories

7030632

Select Country

Turck worldwide

to top