Product NI5-M08K-AP6X-H1341
Incremental Encoder
Industrial Line
Order number: 100011217- Flange with stator coupling, Ø 46 mm
- Hollow shaft, Ø 6 mm
- Optical measuring principle
- Shaft material: brass
- Protection class shaft IP50
- Protection class housing IP65
- -20…+85 °C
- Max. 6000 rpm
- 5 VDC
- RS422/TTL invertible
- Pulse frequency max. 200 kHz
- M12 × 1 male connector, 8-pin
- 500 pulses per revolution

General data
| EAN | 4047101549652 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 80 g |
Technical Data
| Output function | RS422 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminum chromated |
| Ambient temperature | -20…+85 °C |
| Protection class | IP65 |
| Special features | Compact |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

