Product NI5-M08K-AN6X-V1131
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3072613Alternative order number : 72613
- Cable 2 m
- 8-segment LED display
- Response time, adjustable
- Light/dark operation
- Teach programming
- Visible red light
- Operating voltage 10…30 VDC
- Selectable 30 ms switch-off delay

General data
| EAN | 662488726133 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 136.08 g |
Technical Data
| Design | Rectangular |
| Construction size | 68.1 x 10.5 x 35.9 mm, D10B |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Switching frequency | 2.50 kHz |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP50 |
| Special features | keep/defer |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

