Product NI5-M08E-VP6X-V1141
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3042167Alternative order number : 42167
- Male connector, M12 × 1, 4-pin
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Sensitivity adjusted via potentiometer
- Visible red LED light
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488421670 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 23.13 g |
Technical Data
| Design | Tube |
| Construction size | M18 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

