Product NI5-M08E-AP6X-H1341
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685724- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylinder designs
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end, M8 x 1

General data
| EAN | 4047101159981 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 14 g |
Technical Data
| Design | Rectangular |
| Construction size | 28 x 5 x 6 mm, UNT |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 1.0 kHz |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.60 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

