Product NI5-M08E-AN6X-V1131
Vision System
Ring Light
Order number: 3097373Alternative order number : 97373
- Close-range illumination
- Protection class: IP50
- Color: red
- Power supply: 24 VDC
- Fixed set light intensity

General data
| EAN | 662488973735 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 218 g |
Technical Data
| Design | Rectangular |
| Construction size | 87.3 x 87.3 x 35.5 mm, |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

