Product BI2-M08K-VN6X 7M
UHF Reader
Order number: 100000947- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in Brazil (BRA) at 915…928 MHz

General data
| EAN | 4047101445596 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 2613 g |
Technical Data
| Design | Rectangular |
| Construction size | 300 x 180 x 61.7 mm, Q180L300 |
| Mounting conditions | Non-flush |
| Operating voltage | 18…30 VDC |
| Output function | Read/Write |
| Electrical connection | RP-TNC |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 290 KB |
| English | 290 KB |
| French | 291 KB |
| Spanish | 290 KB |
| Czech | 291 KB |
| Dutch | 290 KB |
| Romanian | 291 KB |
| Russian | 463 KB |
| Polish | 291 KB |
| Chinese | 357 KB |
| Turkish | 291 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

