Product BI2-M08K-AP6X
Actuator and Sensor Cable, PVC
Connection Cable
Order number: U2187- M12 female connector, straight, 5-pin
- Jacket material: PVC
- Jacket color: gray
- Protection class: IP68, IP69K
- M12 female connector, straight, 5-pin
- Instrumentation Tray Cable
- PVC jacket, gray, 5 × 22 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4
- Flexlife and C-Track approved

General data
| EAN | 4047106128906 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 100 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 5…+105 °C |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

