Product BI2-M08E-VN6X 7M
Inductive Sensor
With Extended Temperature Range
Order number: 1512221- Threaded barrel, M30 x 1.5
- Plastic, PA12‐GF30
- Temperatures up to -40 °C
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101070644 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 149 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 10 mm |
| Mounting conditions | Flush |
| Operating voltage | 10…65 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.50 kHz |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

