Product BI2-M08E-AN6X-V1131
Supply Cable for Multiple Passive Junction Box, TPU
Connection Cable
Order number: UX18832- M23 female, straight, 19-pin
- Jacket material: TPU
- Jacket color: black
- Flame retardant acc. to FT1
- Free from halogen, silicone and PVC
- Particularly resistant to abrasion
- RoHS compliant
- Protection class IP67
- Cable length: 25 m

General data
| EAN | 4047101500646 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 3222 g |
Technical Data
| Cable length | 25.0 m |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

