Product BI2-M08E-AN6X
Ultrasonic Sensor
emitter
Order number: 3038269Alternative order number : 38269
- Blind zone: 0 cm
- Range: 60 cm

General data
| EAN | 662488382698 |
| eCl@ss-Code (V5.1.4): | 27272801 -/- Ultrasonic opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 152 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | M18 x 1 |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

