Product NI5-M08KK-AN6X-H1341
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 1544363- Clamping flange, Ø 58 mm
- Solid shaft, Ø 6 mm × 10 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on shaft side
- -40…+80 °C
- Max. 3000 rpm
- Profibus
- Removable bus cover with male connector, 3 × M12
- 360° resolved in 16 bit (65536 positions)
- Scalable, default value 13 bit

General data
| EAN | 4047101255652 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Communication protocol | PROFIBUS-DP |
| Electrical connection | Bus connection |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+80 °C |
| Special features | Standard |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

